(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Roller Brush Handle EA109NE-114

Roller Brush Handle EA109NE-114

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

【Product Specifications】
・Usage …Dedicated Roller Brush Handle
・Material …Shaft :Steel , Handle :Plastic
・Width …100mm
・Full length …340mm
・Shaft Dia. …38mm
・Weight …200g
・Grip shape …Square
・Suitable Roller ID …38mm
・Attachable Extension Pole, the female screw is used at end of the handle
・Use Extension Pole EA109NB-101,NB-102,NB-103
・The roller can be easily pulled off

Basic Specifications

  • Materials
    Shaft: steel, handle: Plastic
  • Details 1
    Extension pole: EA109NB-101, NB-102, and NB-103 can be used
  • Weight
    200g
  • Overall Length
    340mm
  • Applications
    Handle dedicated for roller brush
  • Shaft Diameter
    38mm
  • Width
    100mm
  • Grip Shape
    Square
  • Compatible Roller Inner Diameter
    38mm
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
16 Day(s) or more
-

Part Number : EA109NE-114
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Materials
    Shaft: steel, handle: Plastic
  • Details 1
    Extension pole: EA109NB-101, NB-102, and NB-103 can be used
  • Weight
    200g
  • Overall Length
    340mm
  • Applications
    Handle dedicated for roller brush
  • Shaft Diameter
    38mm
  • Width
    100mm
  • Grip Shape
    Square
  • Compatible Roller Inner Diameter
    38mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)