• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Air Gun (with Urethane Hose) EA123AB-113

Air Gun (with Urethane Hose) EA123AB-113

【Product Specifications】
・Max. working pressure-1.2MPa
・Use range of hose-3m
・Available hose size-Inner dia.:5mm, Outer dia.:8mm
・Quiet nozzle specification
・Material-Gun:Aluminium、Hose:Urethane resin
・swivel type attachment

Part Number

Configured Part Number is shown.

EA123AB-113

Part Number
EA123AB-113
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA123AB-113 in the Air Gun (with Urethane Hose) EA123AB-113 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)