(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur terbaru "Auto Translate" kini tersedia. Klik tombol “Language” pada pojok kanan atas situs e-Katalog MISUMI. Lihat lebih lengkap notifikasinya di sini.
    “Auto Translate” feature is now available. Click “Language” button on the top right of our e-Catalog page. See detail notification here.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.

Air Gun with Urethane Hose EA123AD-13

Air Gun with Urethane Hose EA123AD-13

【Product Specifications】
・Hole dia.-2mm
・Normal pressure-0.69MPa
・Hose length-5m
・Range of use-3.5m
・With plug
・Body-Aluminum die cast
・Nozzle length…300mm
・Airflow…150L/min
・Hose mounting screw-G1/4"
・Nozzle mounting screw-G1/8"

Part Number

Configured Part Number is shown.

EA123AD-13

Part Number
EA123AD-13
Part NumberVolume DiscountDays to Ship
9 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA123AD-13 in the Air Gun with Urethane Hose EA123AD-13 series.