Wide Blower Gun EA123AD-7

Wide Blower Gun EA123AD-7

【Product Specifications】
・Nozzle dia.-3mm
・Nozzle length-940mm
・Operating pressure-0.4 to 0.7MPa
・Airflow-175L/min
・Compressor used-0.75kw or above
・Inlet-G (PF) 1/4
・Dim.-1,055(L) x 155(H)mm

Part Number

Configured Part Number is shown.

EA123AD-7

Part Number
EA123AD-7
Part NumberVolume DiscountDays to Ship
10 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA123AD-7 in the Wide Blower Gun EA123AD-7 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)