Long Nozzle Air Gun EA123AE-3E

Long Nozzle Air Gun EA123AE-3E

【Product Specifications】
・Body-Aluminum die cast
・With plug
・Hole dia.-2mm
・With air flow regulator
・Operating pressure-0.7MPa
・Nozzle length…200mm
・Airflow…135L/min
・Hose mounting screw-G1/4"
・Nozzle mounting screw-G1/8"

Part Number

Configured Part Number is shown.

EA123AE-3E

Part Number
EA123AE-3E
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA123AE-3E in the Long Nozzle Air Gun EA123AE-3E series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)