[Flexible] Resin Air Gun EA123AN-1

[Flexible] Resin Air Gun EA123AN-1

【Product Specifications】
・Hole dia.-2mm
・Airflow-160L/min
・Body-Plastic
・Nozzle length-100mm
・With plug
・Flexible nozzle type
・Operating pressure-0.7MPa
・Nozzle mounting screw-G1/8"

Part Number

Configured Part Number is shown.

EA123AN-1

Part Number
EA123AN-1
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA123AN-1 in the [Flexible] Resin Air Gun EA123AN-1 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)