(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Air Gun (With PVC Hose) EA123BH-1

Air Gun (With PVC Hose) EA123BH-1

【Product Specifications】
・Operating pressure-1.0MPa
・Nozzle hole dia.-2.0mm
・Nozzle length-22mm
・Air flowing-145L/min
・Hose length-1.5m
・With air flowing adjusting.
・Material-Aluminum die-cast(nickel plating), Hose:PVC
・Nozzle mounting screw-G1/8"
・Hose mounting screw-G1/4"
・With Plug
・Hose size(mm)I.D. x O.D.-6.5x10

Part Number

Configured Part Number is shown.

EA123BH-1

Part Number
EA123BH-1
Part NumberVolume DiscountDays to Ship
9 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA123BH-1 in the Air Gun (With PVC Hose) EA123BH-1 series.