(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Filter with Air Regulator EA153AF-12

Filter with Air Regulator EA153AF-12

【Product Specifications】
・Height-250mm
・Operating pressure-0.05 to 0.85MPa
・Max. operating pressure-0.95MPa
・Filter-5μm
・Weight-410g
・End-to-end-65mm
・Mounting screw…Rc (PT) 1/4

Part Number

Configured Part Number is shown.

EA153AF-12

Part Number
EA153AF-12
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Specification 1 ·Operating pressure: 0.05/0.85 MPa·Maximum working pressure: 0.95 MPa/Mounting screw: Rc (PT) 1/4"·Air flow rate: 1000 L/min·Operating temperature range: 5/60°C Specifications 2 ·Filter: 5µm·Overall height: 250 mm/plane distance: 65 mm/weight: 410 g/Discharge method: Manual drain method: This device removes moisture and dirt from compressed air and adjusts the pressure to a constant level. ·JAN: 4548745626759

Please check the type/dimensions/specifications of the part EA153AF-12 in the Filter with Air Regulator EA153AF-12 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)