• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Air Impact Wrench EA155RK-1

Air Impact Wrench EA155RK-1

【Product Specifications】
・Square drive-1
・Length-226mm
・No-load RPM-Low-speed-5,500rpm
・Air consumption-269L/min
・Operating pressure-0.62MPa
・Torque range-272 to 1224N・m
・Max. torque-1491N,m
・Capacity (bolt dia.)-33mm
・Inlet-3/8 NPT (female)
・Weight-5.67kg
・Forward and backward rotation possible
・Compressor used-10HP

Part Number

Configured Part Number is shown.

EA155RK-1

Part Number
EA155RK-1
Part NumberVolume DiscountDays to Ship
10 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA155RK-1 in the Air Impact Wrench EA155RK-1 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)