• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

(1/2) Air Impact Wrench EA155SD

(1/2) Air Impact Wrench EA155SD

【Product Specifications】
・Square drive-1/2"
・Length-178mm
・Revolution speed-10,000rpm
・Air consumption-480L/min
・Operating pressure-0.62MPa
・Compressor used-2.2kw
・Max. torque-1356N・m
・Working torque-813N・m
・Each torque range - Normal rotation1:542-610N・m2:813-881N・m3:949-1017N・mReverse rotation1:610-678N・m2:949-1017N・m
・Capacity (bolt dia.)-16mm
・Inlet-Rc (PT) 1/4"
・Weight-2.02kg
・Twin hammer type

Part Number

Configured Part Number is shown.

EA155SD

Part Number
EA155SD
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA155SD in the (1/2) Air Impact Wrench EA155SD series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)