Air Impact Wrench EA155SD-10

Air Impact Wrench EA155SD-10

【Product Specifications】
・Square drive-1/2
・Length-340mm
・No-load RPM-Low-speed-7,000rpm
・Air consumption-400L
・Operating pressure-0.6MPa
・Max. torque-244N,m
・Capacity(Bolt dia.)-13mm
・Weight-1.8kg
・Forward and backward rotation possible
・Inlet-Rc (PT) 1/4
・Suitable compressor-More than 3.5HP

Part Number

Configured Part Number is shown.

EA155SD-10

Part Number
EA155SD-10
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA155SD-10 in the Air Impact Wrench EA155SD-10 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)