(1/2) Air Impact Wrench EA155SF

(1/2) Air Impact Wrench EA155SF

【Product Specifications】
・Square drive-1/2
・Length-189mm
・No-load revolution speed-7,000rpm
・Air consumption-228L/min
・Operating pressure-0.64MPa
・Max. torque-312N・m
・Inlet-Rc (PT) 1/4
・Weight-2.2kg
・With reverse selector
・Capacity (bolt dia.)-16mm
・Compressor used-1.5 to 2.2kw

Part Number

Configured Part Number is shown.

EA155SF

Part Number
EA155SF
Part NumberVolume DiscountDays to Ship
9 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA155SF in the (1/2) Air Impact Wrench EA155SF series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)