• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

[1"DR] Air Impact Wrench EA155SW

[1"DR] Air Impact Wrench EA155SW

【Product Specifications】
・Square drive-1
・Length-307mm
・No-load revolution speed-4,000rpm
・Air consumption-566L/min
・Operating pressure-0.64MPa
・Compressor used-5HP or above
・Torque-1,274 to 2,439N・m
・Capacity (bolt dia.)-36mm
・Inlet-Rc (PT) 1/2
・Weight-10.6kg
・With reverse selector

Part Number

Configured Part Number is shown.

EA155SW

Part Number
EA155SW
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA155SW in the [1"DR] Air Impact Wrench EA155SW series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)