• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

[1"DR] Air Impact Wrench EA155SX

[1"DR] Air Impact Wrench EA155SX

【Product Specifications】
・Square drive-1
・Length-448mm
・No-load revolution speed-3,000rpm
・Air consumption-566L/min
・Operating pressure-0.64MPa
・Compressor used-3.7kw
・Max. torque-3,388N・m
・Capacity (bolt dia.)-48mm
・Inlet-Rc (PT) 1/2
・Weight-15.2kg
・Withreverse selector

Part Number

Configured Part Number is shown.

EA155SX

Part Number
EA155SX
Part NumberVolume DiscountDays to Ship
12 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA155SX in the [1"DR] Air Impact Wrench EA155SX series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)