Air Impact Screwdriver EA156KB

Air Impact Screwdriver EA156KB

【Product Specifications】
・Length-150mm
・Capacity (bolt dia.)-8mm
・Hexagonal shank-6.35mm
・Inlet-Rc (PT) 1/4
・Weight-950g
・With reverse selector
・With 2 #2 (+) bits
・No-load revolution speed-8,800rpm
・Air consumption-300L/min
・Compressor used-2.2kw
・Torque range-10 to 70N・m

Part Number

Configured Part Number is shown.

EA156KB

Part Number
EA156KB
Part NumberVolume DiscountDays to Ship
9 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA156KB in the Air Impact Screwdriver EA156KB series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)