Air Impact Screwdriver Kit EA156PB

Air Impact Screwdriver Kit EA156PB

【Product Specifications】
・Length-190mm
・With reverse selector
・No-load revolution speed-0 to 8,000rpm
・Air consumption-170L/min
・Torque range-1.7 to 5.1N・m
・Inlet-Rc (PT) 1/4
・Weight-600g
・Capacity (bolt dia.)-4 to 5mm
・Hexagonal shank-6.35mm
・Compressorused-2.5HP or above

Part Number

Configured Part Number is shown.

EA156PB

Part Number
EA156PB
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA156PB in the Air Impact Screwdriver Kit EA156PB series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)