(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Air Engraving Pen EA159MA

Air Engraving Pen EA159MA

【Product Specifications】
・For carved character marking of different metals and glass , resin
・Dim.-Dia. 17×140(L)mm
・Weight-136g(without cord)
・Oparating pressure-0.4 to 0.7MPa
・Air consumption-25L/min
・Bright and clear marking is possible to mark by vibration over 200 times/sec.
・Max. hardness-Up to HRC50
・Specification-Body

PDF

Japanese Only

Part Number

Configured Part Number is shown.

EA159MA

 
Part Number
EA159MA
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 18 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA159MA in the Air Engraving Pen EA159MA series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)