(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

[Hook and Loop Type] Disk Paper EA162KS-120【100 Pieces Per Package】

[Hook and Loop Type] Disk Paper EA162KS-120

【Product Specifications】
・Dia.-50mm
・For grinding metal, wood, and other materials
・Hook and loop type
・Grits…#120
・Qty. per unit…100 pcs

Part Number

Configured Part Number is shown.

EA162KS-120

Part Number
EA162KS-120
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

100 Pieces Per Package

1 Pack(s) 18 Day(s) or more

Loading...

  1. 1

Basic Information

JAN code 4548745154450 Product type Related parts Specifications hook-and-loop style

Please check the type/dimensions/specifications of the part EA162KS-120 in the [Hook and Loop Type] Disk Paper EA162KS-120 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)