Replacement Attachment (for Straight Line) EA304YF-11

Replacement Attachment (for Straight Line) EA304YF-11

【Product Specifications】
・For EA304YF-1
・Straight line Spare Cutter
・Full length …135mm
・Fever Section Length …75mm
・Weight …21g

Part Number

Configured Part Number is shown.

EA304YF-11

Part Number
EA304YF-11
Part NumberVolume DiscountDays to Ship
9 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA304YF-11 in the Replacement Attachment (for Straight Line) EA304YF-11 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)