Multi Heat Cutter EA304YF-2

Multi Heat Cutter EA304YF-2

【Product Specifications】
・Power supply-AC100V
・Power consumption-40W
・Cutter temperature-500℃
・Weight-1kg
・Accessories-Attachmentx3 kinds, screwdriver, storage box
・Cord Length(m)-30
・Permits smooth cutting free of fray of rope, net, fishnet, PP tape, sheet, etc.
・Name-Sets

Part Number

Configured Part Number is shown.

EA304YF-2

Part Number
EA304YF-2
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA304YF-2 in the Multi Heat Cutter EA304YF-2 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)