• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Replacement Attachment (for Rope cut ) EA304YF-22

Replacement Attachment (for Rope cut ) EA304YF-22

【Product Specifications】
・For EA304YF-2 Cutter
・for Rope Cut
・Full length …85mm
・Fever Section Length ・・・50mm
・Weight …23g

Part Number

Configured Part Number is shown.

EA304YF-22

Part Number
EA304YF-22
Part NumberVolume DiscountDays to Ship
14 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA304YF-22 in the Replacement Attachment (for Rope cut ) EA304YF-22 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)