(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Sheet Gasket EA351BS-6

Sheet Gasket EA351BS-6

【Product Specifications】
・Standard pressure of clamping side-For middle side pressure:80 to 160kg/cm2, for high side pressure:160 to 250kg/cm2
・Usage temperature range-for middle side pressure:-40 to 150℃, for high side pressure:-40 to 180℃
・Adaptation fluid-Oil, warmwater, acid, alkali, gasoline, solvent
・Special viscous material is impregnated into the long and strong fibrous material.
・If you tighten and pressurize it as inserted between two joint surfaces, viscous substance oozes out on the surfaces to fill any gap on the uneven surfaces.
・Size-1m x 1m
・Thickness-0.6mm
・Liquid gasket impregnated special paper

Part Number

Configured Part Number is shown.

EA351BS-6

Part Number
EA351BS-6
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)