(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Screw Sealing Tape (JIS)

Screw Sealing Tape (JIS)【10 Pieces Per Package】

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

【Product Specifications】
・As a sealant for water line pipe
・For steel, stainless steel, copper, aluminum, PVC
・Standard, Dim…JIS compliant product 0.1 x 13mm x 15m
・Qty. per unit…10 pcs

Basic Specifications

  • Tape width
    13mm
  • Tape length
    15m
  • Specifications / Size
    JIS standard product
  • Tape thickness(mm)
    0.1mm

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s) or more
-

10 Pieces Per Package

Part Number : EA351N
Days to Ship 12 Day(s) or more
Standard Unit Price -
Quantity 10 Pieces Per Package

Specificationtitle

  • Tape width
    13mm
  • Tape length
    15m
  • Specifications / Size
    JIS standard product
  • Tape thickness(mm)
    0.1mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)