(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Gloves (Pig Leather / With Pad / Thickness 1 mm)

Gloves (Pig Leather / With Pad / Thickness 1 mm)

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

【Product Specifications】
・General 、Ironsmith Work 、Engineering works For construction
・Full length …220mm(LSize)
・Material …Palm :Swine Leather 、Outside :Polyester
・Fingertip 、Palm Section is Urethane embossed anti-slip Addapted
・Hand Neck Flat Gum 、Binding Band Stop
・Size …M

Basic Specifications

  • Size
    M
  • Materials
    Palm: Pig leather, back of hand: Polyester
  • Thickness
    1mm
  • Quantity
    1 pair
  • Middle finger length
    80mm
  • Overall length
    220mm
  • Palm circumference
    200mm
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
16 Day(s) or more
-

Part Number : EA353BD-76
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Size
    M
  • Materials
    Palm: Pig leather, back of hand: Polyester
  • Thickness
    1mm
  • Quantity
    1 pair
  • Middle finger length
    80mm
  • Overall length
    220mm
  • Palm circumference
    200mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)