Leather Gloves (Synthetic Leather) EA353J-88

Leather Gloves (Synthetic Leather) EA353J-88

Standard Unit Price:
-
Days to Ship :
Quote

【Product Specifications】
・Material-Palm: synthetic leather, Back: nylon jersey, with sponge pad
・Cuff-Rubber knit, with hook and loop fastener
・Length-225mm for L size
・Dim.…L
・Color…Black

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
-

Part Number : EA353J-88
Days to Ship Quote
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)