(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Gloves (With Arm Cover, Oil Resistant / PVC)

Gloves (With Arm Cover, Oil Resistant / PVC)

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

【Product Specifications】
・Material- Gloves, arm cover: PVC, Inside: cotton, polyester
・Length-650mm
・Oil resistance, anti-slip, anti-microbial deodorant
・The hem has rubber band to prevent fall.
・Agriculture, fishing industry, cleaning service industry, machineryindustry, building industry, petrochemical industry, etc.
・Dim.-M

Basic Specifications

  • Size
    M
  • Materials
    Glove front / Arm cover: Back of PVC gloves: Cotton/polyester
  • Thickness
    1.6mm
  • Weight
    222g
  • Quantity
    1 pair
  • Applications
    Agriculture, fishery, fishing, cleaning service, machinery industry, civil engineering and construction industry, petroleum chemical industry, etc.
  • Middle finger length
    78mm
  • Overall length
    650mm
  • Palm circumference
    220mm
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
16 Day(s) or more
-

Part Number : EA354GH-11
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Size
    M
  • Materials
    Glove front / Arm cover: Back of PVC gloves: Cotton/polyester
  • Thickness
    1.6mm
  • Weight
    222g
  • Quantity
    1 pair
  • Applications
    Agriculture, fishery, fishing, cleaning service, machinery industry, civil engineering and construction industry, petroleum chemical industry, etc.
  • Middle finger length
    78mm
  • Overall length
    650mm
  • Palm circumference
    220mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)