Heat Gun (Light Weight Type) EA365VA-14

Heat Gun (Light Weight Type) EA365VA-14

【Product Specifications】
・Warm flow,Temperature-450℃
・Air flow-125L/min
・switch-Airflow switchable to 3 levels(OFF, FLOW AIR, FLOW HOT AIR)
・Power supply-AC100V, (50/60Hz)
・Power consumption-600W
・Size-208x70x177(H)mm
・Weight-About 550g
・Code Length(m)-30
・Accessories-Nozzles 3pcs., Steel case
・Achieve the hot air temperature 450 ℃ in lightweight compact model

Part Number

Configured Part Number is shown.

EA365VA-14

Part Number
EA365VA-14
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA365VA-14 in the Heat Gun (Light Weight Type) EA365VA-14 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)