• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Heat Gun (Light Weight Type) EA365VA-4

Heat Gun (Light Weight Type) EA365VA-4

【Product Specifications】
・Warm flow,Temperature-450℃
・Air flow-125L/min
・switch-Airflow switchable to 3 levels(OFF, FLOW AIR, FLOW HOT AIR)
・Power supply-AC100V, (50/60Hz)
・Power consumption-600W
・Size-208x70x177(H)mm
・Weight-About 550g
・Cord Length(m)-30
・Despite its compact and light-weight design, it achieves a hot-air temperature of 450 degrees.

Part Number

Configured Part Number is shown.

EA365VA-4

Part Number
EA365VA-4
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA365VA-4 in the Heat Gun (Light Weight Type) EA365VA-4 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)