Coated Abrasive EA366BB-180【50 Pieces Per Package】

Coated Abrasive EA366BB-180

【Product Specifications】
・Dim.-230 x 280mm
・As the number of # is smaller, the surface is rougher.
・Grits…#180
・Qty.…50 pcs

Part Number

Configured Part Number is shown.

EA366BB-180

Part Number
EA366BB-180
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

50 Pieces Per Package

11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA366BB-180 in the Coated Abrasive EA366BB-180 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)