Copper Shim EA440EF-0.1

Copper Shim EA440EF-0.1

【Product Specifications】
・Dim.-150mm x 2.5m
・Material-Copper
・Thickness (mm)…0.102
・Allowance (mm)…±0.0004

Part Number

Configured Part Number is shown.

EA440EF-0.1

Part Number
EA440EF-0.1
Part NumberVolume DiscountDays to Ship
12 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA440EF-0.1 in the Copper Shim EA440EF-0.1 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)