(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

[Stainless Steel] Slotted Shim EA440EK-23【10 Pieces Per Package】

[Stainless Steel] Slotted Shim EA440EK-23

【Product Specifications】
・Material-Stainless steel
・For machine alignment and level adjustment
・Slotted shim for factory machines such as motor, pump, and generator
・Thickness (mm)…0.10
・Dim.…75 x 75mmSlot width(19mm)

Part Number

Configured Part Number is shown.

EA440EK-23

Part Number
EA440EK-23
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

10 Pieces Per Package

1 Pack(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Materials Stainless Steel Thickness 0.10mm Detail 1 Contains 10 pieces
Size 75 × 75 mm; groove width (19 mm) Tolerances (Reference) 7μm

Please check the type/dimensions/specifications of the part EA440EK-23 in the [Stainless Steel] Slotted Shim EA440EK-23 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)