(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Polycarbonate Plate EA441PE-13

Polycarbonate Plate EA441PE-13

【Product Specifications】
・Material-Polycarbonate
・Color-Clear
・Dim. (mm)…1,000 x 300
・Thickness…5mm

Part Number

Configured Part Number is shown.

EA441PE-13

Part Number
EA441PE-13
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Materials Polycarbonate Thickness 5mm Size 1000×300mm
Color Transparent Weight 1800g Dimension tolerance Length: 0 to +2.0 mm, width: 0 to +2.0 mm, thickness: ±1.0 mm

Please check the type/dimensions/specifications of the part EA441PE-13 in the Polycarbonate Plate EA441PE-13 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)