• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Wide-Mouth Polyethylene Container EA508AJ-126

Wide-Mouth Polyethylene Container EA508AJ-126

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

【Product Specifications】
・Screw in lid
・With inner lid
・Material-High-density polyethylene
・Volume(ml)-2000
・Body dia.(mm)-126
・Height(mm)-242
・Inside dia. of mouth(mm)-74.37

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
11 Day(s) or more
-

Part Number : EA508AJ-126
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)