(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Dolly EA520A-4

Dolly EA520A-4

Standard Unit Price:
-
Days to Ship :
17 Day(s) or more

【Product Specifications】
・Allowable uniformly mounted load-300kg (2 pcs)
・Bed height-40mm
・The platform is equipped with a non-slip pad.
・Dim.-460 to 700(W) x 80(D) x 40(H)mm
・Wheel-Dia. 32mm x 32 pcs
・Weight-1.5kg (2 pcs)
・Material-Body: steel, Wheel: resin
・Has 32 rollers in total at 4 positions and prevents the floor from being damaged.
・Corresponds to the object of which width is 460 to 700mm.

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
17 Day(s) or more
-

Part Number : EA520A-4
Days to Ship 17 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)