• Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 21:30 20/9 sampai dengan 6:00 pada tanggal 21/9, 8:00 23/9 sampai dengan 4:00 pada tanggal 24/9/2018. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 21:30 20/9 to 6:00 21/9, 8:00 23/9 to 4:00 (WIB) 24/9/2018. We apologize for the inconvenience.
Fold Type Hand Cart EA520AG-6

Fold Type Hand Cart EA520AG-6

Standard Unit Price:
-
Days to Ship :
13 Day(s) or more

【Product Specifications】
・Folded size-370(W)x1,340(L)x810(H)mm
・Handle length-870mm
・Weight-31kg
・Tire-Dia.508mm self-sealing tire(20")
・Made-aluminum alloy.
・Side board-flat plate
・Size of luggage carrier(mm)-800(W)x1200(L)
・Assembled dimension-1,090(W)x2110(L)x810(H)mm
・Allowable uniformly mounted load-150kg

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
13 Day(s) or more
-

Part Number : EA520AG-6
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)