(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Coating File Set (3 Pcs) EA521PK-0

Coating File Set (3 Pcs) EA521PK-0

【Product Specifications】
・3 kinds set(half-round, round, square)
・Blade length-110mm
・Material-Alloy tool steel(SKS-8)
・Roughness-Fine
・Length-200mm

Part Number

Configured Part Number is shown.

EA521PK-0

Part Number
EA521PK-0
Part NumberVolume DiscountDays to Ship
9 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA521PK-0 in the Coating File Set (3 Pcs) EA521PK-0 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)