Coating Iron Work File (Half-Round) EA521PT-150E

Coating Iron Work File (Half-Round) EA521PT-150E

【Product Specifications】
・Material-Alloy tool steel (SKS-8)
・With a handle
・Double-ended
・With the surface hardness of HV900(HRC67), this tool supports soft to hard materials including wood, plastics, aluminum, copper, dies, stainless steel.
・Roughness…Second cut
・Blade length…150mm
・Dia.…16mm

Part Number

Configured Part Number is shown.

EA521PT-150E

Part Number
EA521PT-150E
Part NumberVolume DiscountDays to Ship
12 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA521PT-150E in the Coating Iron Work File (Half-Round) EA521PT-150E series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)