• Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 24/3/2019 sampai dengan 6:00 pada tanggal 25/3/2019. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 24/3/2019 to 6:00 (WIB) 25/3/2019. We apologize for the inconvenience.

Coating Iron Work File (Round) EA521PT-150F

Coating Iron Work File (Round) EA521PT-150F

【Product Specifications】
・Material-Alloy tool steel (SKS-8)
・With no handle
・Double-ended
・Compatible handle 150F: EA521VZ-10, 200F: EA521VZ-12, 250F: EA521VZ-13
・Roughness…Second cut
・Blade length…150mm
・Dia.…6mm

Part Number

Configured Part Number is shown.

EA521PT-150F

Part Number
EA521PT-150F
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA521PT-150F in the Coating Iron Work File (Round) EA521PT-150F series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)