• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Coating Iron Work File Set (3 Pcs) EA521PT-20

Coating Iron Work File Set (3 Pcs) EA521PT-20

【Product Specifications】
・Material-Alloy tool steel (SKS-8)
・Double-ended
・3-pc set of flat, half-round, and round
・With a handle
・Roughness…Second cut
・Blade length…200mm

Part Number

Configured Part Number is shown.

EA521PT-20

Part Number
EA521PT-20
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA521PT-20 in the Coating Iron Work File Set (3 Pcs) EA521PT-20 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)