Coating Iron Work File (Half-Round) EA521PT-200E

Coating Iron Work File (Half-Round) EA521PT-200E

【Product Specifications】
・Material-Alloy tool steel (SKS-8)
・With a handle
・Double-ended
・With the surface hardness of HV900(HRC67), this tool supports soft to hard materials including wood, plastics, aluminum, copper, dies, stainless steel.
・Roughness…Second cut
・Blade length…200mm
・Dia.…21mm

Part Number

Configured Part Number is shown.

EA521PT-200E

Part Number
EA521PT-200E
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA521PT-200E in the Coating Iron Work File (Half-Round) EA521PT-200E series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)