• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Coating Iron Work File (Round) EA521PT-200F

Coating Iron Work File (Round) EA521PT-200F

【Product Specifications】
・Material-Alloy tool steel (SKS-8)
・With no handle
・Double-ended
・Compatible handle 150F: EA521VZ-10, 200F: EA521VZ-12, 250F: EA521VZ-13
・Roughness…Second cut
・Blade length…200mm
・Dia.…8mm

Part Number

Configured Part Number is shown.

EA521PT-200F

Part Number
EA521PT-200F
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA521PT-200F in the Coating Iron Work File (Round) EA521PT-200F series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)