• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Coating Iron Work File (Round) EA521PT-200G

Coating Iron Work File (Round) EA521PT-200G

【Product Specifications】
・Material-Alloy tool steel (SKS-8)
・With a handle
・Double-ended
・With the surface hardness of HV900(HRC67), this tool supports soft to hard materials including wood, plastics, aluminum, copper, dies, stainless steel.
・Roughness…Second cut
・Blade length…200mm
・Dia.…8mm

Part Number

Configured Part Number is shown.

EA521PT-200G

Part Number
EA521PT-200G
Part NumberVolume DiscountDays to Ship
12 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA521PT-200G in the Coating Iron Work File (Round) EA521PT-200G series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)