Coating Iron Work File Set (3 Pcs) EA521PT-25

Coating Iron Work File Set (3 Pcs) EA521PT-25

【Product Specifications】
・Material-Alloy tool steel (SKS-8)
・Double-ended
・3-pc set of flat, half-round, and round
・With a handle
・Roughness…Second cut
・Blade length…250mm

Part Number

Configured Part Number is shown.

EA521PT-25

Part Number
EA521PT-25
Part NumberVolume DiscountDays to Ship
9 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA521PT-25 in the Coating Iron Work File Set (3 Pcs) EA521PT-25 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)