• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Coating Iron Work File (Half-Round) EA521PT-250E

Coating Iron Work File (Half-Round) EA521PT-250E

【Product Specifications】
・Material-Alloy tool steel (SKS-8)
・With a handle
・Double-ended
・With the surface hardness of HV900(HRC67), this tool supports soft to hard materials including wood, plastics, aluminum, copper, dies, stainless steel.
・Roughness…Second cut
・Blade length…250mm
・Dia.…25mm

Part Number

Configured Part Number is shown.

EA521PT-250E

Part Number
EA521PT-250E
Part NumberVolume DiscountDays to Ship
12 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA521PT-250E in the Coating Iron Work File (Half-Round) EA521PT-250E series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)