3-Type File Set (3 Pcs) (Fine-Cut) EA521TA-3E

3-Type File Set (3 Pcs) (Fine-Cut) EA521TA-3E

【Product Specifications】
・3 kinds set(half-round, round, square)
・Roughness-Fine
・Material-Alloy tool steel(SKS-8)
・Length-170mm
・Blade length-70mm

Part Number

Configured Part Number is shown.

EA521TA-3E

Part Number
EA521TA-3E
Part NumberVolume DiscountDays to Ship
12 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA521TA-3E in the 3-Type File Set (3 Pcs) (Fine-Cut) EA521TA-3E series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)