(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Drill Press vise EA525DA-2

Drill Press vise EA525DA-2

【Product Specifications】
・Cast iron
・Only -3 equipped with mount groove
・-1, -2, -4 has flat sides.
・Jaw width…60mm
・Max opening…75mm
・Weight…2.7kg

Part Number

Configured Part Number is shown.

EA525DA-2

Part Number
EA525DA-2
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Weight 2.7 kg Side Flat type Materials Cast iron
Product type Main unit Maximum opening(mm) 75 Opening width(mm) 60
Depth of opening 35mm Overall height 65mm Specification 1 ·Materials: Cast iron/side: Flat type/mouth width: 60 mm·Maximum opening: 75 mm・mouth depth: 35 mm·Overall height: 65 mm/weight: 2.7 kg·JAN: 4518340436251

Please check the type/dimensions/specifications of the part EA525DA-2 in the Drill Press vise EA525DA-2 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)