Machine vise With Rotating Table EA525DH-12

Machine vise With Rotating Table EA525DH-12

【Product Specifications】
・With rotating table base
・Cast iron
・With V-shaped groove
・Jaw width…100mm
・Max opening…100mm
・Weight…10.4kg

Part Number

Configured Part Number is shown.

EA525DH-12

Part Number
EA525DH-12
Part NumberVolume DiscountDays to Ship
10 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA525DH-12 in the Machine vise With Rotating Table EA525DH-12 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)