Bench vise EA525FC-13

Bench vise EA525FC-13

【Product Specifications】
・Cast-iron
・Jaw width-125
・Max. opening-125mm
・Weight-17kg

Part Number

Configured Part Number is shown.

EA525FC-13

Part Number
EA525FC-13
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA525FC-13 in the Bench vise EA525FC-13 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)