• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Drill Press vise EA525FD-1

Drill Press vise EA525FD-1

【Product Specifications】
・Material-Cast iron(resin-based paint finish)
・Jaw width-78mm
・Max. opening-78mm
・Weight-2.0kg

Part Number

Configured Part Number is shown.

EA525FD-1

Part Number
EA525FD-1
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA525FD-1 in the Drill Press vise EA525FD-1 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)