(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

vise Collet EA525XA-4【2 Pieces Per Package】

vise Collet EA525XA-4

【Product Specifications】
・Material-Aluminum alloy
・With magnet
・Length…100mm

Part Number

Configured Part Number is shown.

EA525XA-4

Part Number
EA525XA-4
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

2 Pieces Per Package

1 Pack(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Weight 180g Materials Aluminum alloy Product type Parts
Overall length 100mm Main unit With magnet

Please check the type/dimensions/specifications of the part EA525XA-4 in the vise Collet EA525XA-4 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)